??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2905036 - POWERSET BC-385/3+1-100/FM
Bill of material
PHOENIX CONTACT 2905036
MANUID
Product number of the Manufacturer
2905036
DESCSHORT
Short Description
Type 1+2 special combined lightning current and surge arrester
DESCLONG
Long Description
Lightning and surge arrester combination, in accordance with Type 1+2/Class I+II, for 3-phase power supply networks, with separate N and PE (L1, L2, L3, PE, N). Consisting of 3x FLT 35 CTRL-4.0 and 3x VAL-MS 400/FM and 1x FLT 100N/PE-1.5, incl. bridges and marking.
MANUTYPEDESC
Manufacturer Type Description
POWERSET BC-385/3+1-100/FM
PREVIEW
Preview
INTNO
International product number
4046356913966
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
BAG640
Assembly type
DIN track
AAF040
net weight
1.113 kg
AAI847
nominal voltage (at AC)
230 V
AAK203
type of poles
4
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
Yes
AAI832
nominal discharge surge current (8/20)
100 kA
AAM022
category type 2 present
No
AAO663
GTIN
4046356913966
AAW338
Manufacturer product designation
Type 1+2 special combined lightning current and surge arrester
AAU734
Manufacturer product description
Lightning and surge arrester combination, in accordance with Type 1+2/Class I+II, for 3-phase power supply networks, with separate N and PE (L1, L2, L3, PE, N). Consisting of 3x FLT 35 CTRL-4.0 and 3x VAL-MS 400/FM and 1x FLT 100N/PE-1.5, incl. bridges and marking.
AAO057
Product type
POWERSET BC-385/3+1-100/FM
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363030
COO
Country of origin
IN
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
No preview available.

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...