??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2907043 - VAL-US 60/2+0/1U/FM
Bill of material
PHOENIX CONTACT 2907043
MANUID
Product number of the Manufacturer
2907043
DESCSHORT
Short Description
Type 2 surge protection device
DESCLONG
Long Description
Universal varistor-based plug-in surge arrester for 48 - 60 V DC applications with two conductors plus ground, with remote indication contact
MANUTYPEDESC
Manufacturer Type Description
VAL-US 60/2+0/1U/FM
PREVIEW
Preview
INTNO
International product number
4055626248981
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
42
AAF040
net weight
0.222 kg
AAI848
nominal voltage (at DC)
60 V
AAI734
max. continuous voltage (at AC)
75 V
AAI735
max. continuous voltage (at DC)
60 V
AAI847
nominal voltage (at AC)
60 V
AAG363
min. conductor cross section solid (solid, stranded)
1.500 mm^2
AAK366
system configuration
TN-S
AAI904
voltage protection level
0.550 kV
AAK203
type of poles
N/PE
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
Yes
AAG362
max. conductor cross section solid (solid, stranded)
35 mm^2
AAI832
nominal discharge surge current (8/20)
15 kA
AAI911
voltage protection level (L-PE/N-PE)
0.550 kV
AAM022
category type 2 present
Yes
AAJ018
max. rated cross section (flexible, fine strand)
25 mm^2
AAJ019
min. rated cross section (flexible, fine strand)
25 mm^2
AAO663
GTIN
4055626248981
AAW338
Manufacturer product designation
Type 2 surge protection device
AAU734
Manufacturer product description
Universal varistor-based plug-in surge arrester for 48 - 60 V DC applications with two conductors plus ground, with remote indication contact
AAO057
Product type
VAL-US 60/2+0/1U/FM
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363030
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
No preview available.

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...