??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2910367 - VAL-US-240/40/3+1-FM
Bill of material
PHOENIX CONTACT 2910367
MANUID
Product number of the Manufacturer
2910367
DESCSHORT
Short Description
Type 1 surge protection device
DESCLONG
Long Description
Surge protective device, four channel with remote indicator contact for 240/415 V AC, 4-wire plus ground.
MANUTYPEDESC
Manufacturer Type Description
VAL-US-240/40/3+1-FM
PREVIEW
Preview
INTNO
International product number
4055626445069
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG640
Assembly type
DIN track
AAF040
net weight
0.406 kg
AAI734
max. continuous voltage (at AC)
385 V
AAI910
voltage protection level (L-N)
2 kV
AAG363
min. conductor cross section solid (solid, stranded)
1.500 mm^2
AAK366
system configuration
TN-S
AAI904
voltage protection level
1.500 kV
AAP898
construction size
4 modular spacing
AAK203
type of poles
4
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
Yes
AAG362
max. conductor cross section solid (solid, stranded)
35 mm^2
AAI832
nominal discharge surge current (8/20)
20 kA
AAI911
voltage protection level (L-PE/N-PE)
1.500 kV
AAM022
category type 2 present
Yes
AAJ018
max. rated cross section (flexible, fine strand)
25 mm^2
AAJ019
min. rated cross section (flexible, fine strand)
1.500 mm^2
AAO663
GTIN
4055626445069
AAW338
Manufacturer product designation
Type 1 surge protection device
AAU734
Manufacturer product description
Surge protective device, four channel with remote indicator contact for 240/415 V AC, 4-wire plus ground.
AAO057
Product type
VAL-US-240/40/3+1-FM
AAY811
URI of the product
http://www.phoenixcontact.com/product/2910367
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363030
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in
    PHOENIX CONTACT
    2905340 - VAL-SEC-T2-3S-350-FM