??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2921284 - VAL-MS 385/80/1+1-FM
Bill of material
PHOENIX CONTACT 2921284
MANUID
Product number of the Manufacturer
2921284
DESCSHORT
Short Description
Type 2 surge arrester
DESCLONG
Long Description
Type 2 surge protective device for 3-conductor power supply systems (L1, N, PE), with plug latching and remote indication contact.
MANUTYPEDESC
Manufacturer Type Description
VAL-MS 385/80/1+1-FM
PREVIEW
Preview
BAG640
Assembly type
DIN track
AAF040
net weight
0.331 kg
AAI734
max. continuous voltage (at AC)
385 V
AAI910
voltage protection level (L-N)
2 kV
AAG363
min. conductor cross section solid (solid, stranded)
1.500 mm^2
AAK366
system configuration
TT
AAI904
voltage protection level
1.700 kV
AAP898
construction size
2 modular spacing
AAK203
type of poles
2
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
Yes
AAG362
max. conductor cross section solid (solid, stranded)
35 mm^2
AAI832
nominal discharge surge current (8/20)
40 kA
AAI911
voltage protection level (L-PE/N-PE)
2 kV
AAM022
category type 2 present
Yes
AAJ018
max. rated cross section (flexible, fine strand)
25 mm^2
AAJ019
min. rated cross section (flexible, fine strand)
1.500 mm^2
AAO663
GTIN
4046356280006
AAW338
Manufacturer product designation
Type 2 surge arrester
AAU734
Manufacturer product description
Type 2 surge protective device for 3-conductor power supply systems (L1, N, PE), with plug latching and remote indication contact.
AAO057
Product type
VAL-MS 385/80/1+1-FM
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356280006
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
11
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in
    PHOENIX CONTACT
    2859181 - VAL-MS 320/3+1/FM
    PHOENIX CONTACT
    2801533 - VAL-MS-T1/T2 48/12.5/1+1V-FM
    PHOENIX CONTACT
    2907387 - FLT-SEC-P-T1-1C-264/50-FM