??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1088570 - CLT-10P/2-2-24V-I-P
Bill of material
PHOENIX CONTACT 1088570
MANUID
Product number of the Manufacturer
1088570
DESCSHORT
Short Description
Surge protection plug
DESCLONG
Long Description
Surge protection plug, directly pluggable on 2 terminal blocks, with integrated status indicator on the module for a 2-wire floating signal circuit. Nominal voltage: 24 V DC
MANUTYPEDESC
Manufacturer Type Description
CLT-10P/2-2-24V-I-P
PREVIEW
Preview
INTNO
International product number
4055626890326
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
10
BAG640
Assembly type
plug-in
AAF040
net weight
0.028 kg
AAI848
nominal voltage (at DC)
24 V
AAI734
max. continuous voltage (at AC)
21 V
AAI735
max. continuous voltage (at DC)
30 V
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
No
AAK955
explosion-tested version
No
AAI841
nominal load current
0.200 A
AAI905
voltage protection level (core/core)
60 V
AAI906
voltage protection level (core/earth)
900 V
AAO663
GTIN
4055626890326
AAW338
Manufacturer product designation
Surge protection plug
AAU734
Manufacturer product description
Surge protection plug, directly pluggable on 2 terminal blocks, with integrated status indicator on the module for a 2-wire floating signal circuit. Nominal voltage: 24 V DC
AAO057
Product type
CLT-10P/2-2-24V-I-P
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息