??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1109689 - TTC-6-MOV-D-120AC-PT-I
Bill of material
PHOENIX CONTACT 1109689
MANUID
Product number of the Manufacturer
1109689
DESCSHORT
Short Description
Surge protection device
DESCLONG
Long Description
Medium surge protection with integrated status indicator for a 2-wire floating signal circuit.
MANUTYPEDESC
Manufacturer Type Description
TTC-6-MOV-D-120AC-PT-I
PREVIEW
Preview
INTNO
International product number
4063151020170
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
6
BAG640
Assembly type
DIN track
AAF040
net weight
0.023 kg
AAI734
max. continuous voltage (at AC)
150 V
AAI735
max. continuous voltage (at DC)
150 V
AAI847
nominal voltage (at AC)
120 V
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
2.500 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
10 A
AAI905
voltage protection level (core/core)
200 V
AAK530
Connection 1
Clamp
AAO663
GTIN
4063151020170
AAW338
Manufacturer product designation
Surge protection device
AAU734
Manufacturer product description
Medium surge protection with integrated status indicator for a 2-wire floating signal circuit.
AAO057
Product type
TTC-6-MOV-D-120AC-PT-I
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...