??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2763701 - C-UB/E
Bill of material
PHOENIX CONTACT 2763701
MANUID
Product number of the Manufacturer
2763701
DESCSHORT
Short Description
Surge protection device
DESCLONG
Long Description
Attachment plug with surge protection, for coaxial signal interfaces with floating shield. Connection: BNC socket/plug
MANUTYPEDESC
Manufacturer Type Description
C-UB/E
PREVIEW
Preview
INTNO
International product number
4017918065638
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
15
AAF040
net weight
0.102 kg
AAI734
max. continuous voltage (at AC)
130 V
AAI735
max. continuous voltage (at DC)
180 V
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
5 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
3.500 A
AAK530
Connection 1
BNC, 50 Ohm
AAI906
voltage protection level (core/earth)
500 V
AAO663
GTIN
4017918065638
AAW338
Manufacturer product designation
Surge protection device
AAU734
Manufacturer product description
Attachment plug with surge protection, for coaxial signal interfaces with floating shield. Connection: BNC socket/plug
AAO057
Product type
C-UB/E
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
No preview available.

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...