??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2800040 - S-PT-2XEX-24DC
Bill of material
PHOENIX CONTACT 2800040
MANUID
Product number of the Manufacturer
2800040
DESCSHORT
Short Description
Surge protection device
DESCLONG
Long Description
Surge protection for two floating signal circuits in screw-on module with IP67 protection for sensor heads, connection M20 x 1.5. Tested in acc. with the protection types in Ex areas Ex d / Ex tD / Ex ia IIC / Ex iaD. Can be used inside of a fieldbus-system according to the FISCO concept.
MANUTYPEDESC
Manufacturer Type Description
S-PT-2XEX-24DC
PREVIEW
Preview
INTNO
International product number
4046356411028
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
24
AAF040
net weight
0.204 kg
AAI848
nominal voltage (at DC)
24 V
AAI734
max. continuous voltage (at AC)
25 V
AAI735
max. continuous voltage (at DC)
36 V
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
10 kA
AAK955
explosion-tested version
Yes
AAI905
voltage protection level (core/core)
50 V
AAI906
voltage protection level (core/earth)
1100 V
AAO663
GTIN
4046356411028
AAW338
Manufacturer product designation
Surge protection device
AAU734
Manufacturer product description
Surge protection for two floating signal circuits in screw-on module with IP67 protection for sensor heads, connection M20 x 1.5. Tested in acc. with the protection types in Ex areas Ex d / Ex tD / Ex ia IIC / Ex iaD. Can be used inside of a fieldbus-system according to the FISCO concept.
AAO057
Product type
S-PT-2XEX-24DC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...