??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2800491 - CSMA-LAMBDA/4-2.0-BS-SET
Bill of material
PHOENIX CONTACT 2800491
MANUID
Product number of the Manufacturer
2800491
DESCSHORT
Short Description
Surge protection device
DESCLONG
Long Description
Attachment plug with Lambda/4 technology as surge protection for coaxial signal interfaces. Connection: Male/female SMA connectors.
MANUTYPEDESC
Manufacturer Type Description
CSMA-LAMBDA/4-2.0-BS-SET
PREVIEW
Preview
INTNO
International product number
4046356556149
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAF040
net weight
0.300 kg
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
6 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
2 A
AAI906
voltage protection level (core/earth)
5 V
AAO663
GTIN
4046356556149
AAW338
Manufacturer product designation
Surge protection device
AAU734
Manufacturer product description
Attachment plug with Lambda/4 technology as surge protection for coaxial signal interfaces. Connection: Male/female SMA connectors.
AAO057
Product type
CSMA-LAMBDA/4-2.0-BS-SET
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366910
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
没有预览图.

附加信息
为你推荐
近似的零部件
相关附件
附加信息
载入中 ...