??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2800994 - PT-IQ-3-PB+F-UT
Bill of material
PHOENIX CONTACT 2800994
MANUID
Product number of the Manufacturer
2800994
DESCSHORT
Short Description
Surge protection device
DESCLONG
Long Description
Surge protection, consisting of protective plug and base element, with integrated multi-stage status indicator on the module for three signal wires with common reference potential. Indirect grounding via gas-filled surge arrester. For HF applications and telecommunications interfaces without supply voltage (up to 90 Mbps).
MANUTYPEDESC
Manufacturer Type Description
PT-IQ-3-PB+F-UT
PREVIEW
Preview
INTNO
International product number
4046356667425
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
46
BAG640
Assembly type
DIN track
AAF040
net weight
0.1111 kg
AAI848
nominal voltage (at DC)
5 V
AAI734
max. continuous voltage (at AC)
4 V
AAI735
max. continuous voltage (at DC)
6 V
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
10 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
0.600 A
AAI905
voltage protection level (core/core)
30 V
AAI909
voltage protection level (core/signal ground)
90 V
AAK530
Connection 1
Clamp
AAI906
voltage protection level (core/earth)
900 V
AAO663
GTIN
4046356667425
AAW338
Manufacturer product designation
Surge protection device
AAU734
Manufacturer product description
Surge protection, consisting of protective plug and base element, with integrated multi-stage status indicator on the module for three signal wires with common reference potential. Indirect grounding via gas-filled surge arrester. For HF applications and telecommunications interfaces without supply voltage (up to 90 Mbps).
AAO057
Product type
PT-IQ-3-PB+F-UT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in
    PHOENIX CONTACT
    2817974 - F-MS 12/FM
    Weidmüller
    2726660000 - VPU AC I 1 R 275/25 LCF S
    Weidmüller
    2736300000 - VPU AC II US 1 240/50
    PHOENIX CONTACT
    2801296 - PT-IQ-PTB-PT
    Weidmüller
    2827580000 - VPU AC II F 1 300/40
    Weidmüller
    1352740000 - VPU II 1 LCF 280V/40KA
    Weidmüller
    2730800000 - VPU AC II US 1 N-PE 240/65
    Pepperl+Fuchs
    M-LB-2.150.T3.D - Devices for Supply Line Protection