??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2880024 - PT 2X1VA/S1-230AC-ST
Bill of material
PHOENIX CONTACT 2880024
MANUID
Product number of the Manufacturer
2880024
DESCSHORT
Short Description
Surge protection plug
DESCLONG
Long Description
PT protective plug with protective circuit for higher signal voltages, 2-channel. Nominal voltage: 230 V AC
MANUTYPEDESC
Manufacturer Type Description
PT 2X1VA/S1-230AC-ST
PREVIEW
Preview
INTNO
International product number
4017918956899
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
5
BAG640
Assembly type
plug-in
AAF040
net weight
0.027283 kg
AAI734
max. continuous voltage (at AC)
320 V
AAI735
max. continuous voltage (at DC)
320 V
AAI847
nominal voltage (at AC)
230 V
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
2.500 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
26 A
AAI906
voltage protection level (core/earth)
820 V
AAO663
GTIN
4017918956899
AAW338
Manufacturer product designation
Surge protection plug
AAU734
Manufacturer product description
PT protective plug with protective circuit for higher signal voltages, 2-channel. Nominal voltage: 230 V AC
AAO057
Product type
PT 2X1VA/S1-230AC-ST
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息