??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2920829 - CT 10-2/2-GS/3E-110AC
Bill of material
PHOENIX CONTACT 2920829
MANUID
Product number of the Manufacturer
2920829
DESCSHORT
Short Description
Magazine
DESCLONG
Long Description
LSA-PLUS coarse protection magazine for 10 double conductors, equipped with 10 three-electrode gas-filled surge arresters.
MANUTYPEDESC
Manufacturer Type Description
CT 10-2/2-GS/3E-110AC
PREVIEW
Preview
INTNO
International product number
4046356181822
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
11
AAF040
net weight
0.073 kg
AAI734
max. continuous voltage (at AC)
130 V
AAI735
max. continuous voltage (at DC)
60 V
AAI847
nominal voltage (at AC)
110 V
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
5 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
1.500 A
AAI906
voltage protection level (core/earth)
500 V
AAO663
GTIN
4046356181822
AAW338
Manufacturer product designation
Magazine
AAU734
Manufacturer product description
LSA-PLUS coarse protection magazine for 10 double conductors, equipped with 10 three-electrode gas-filled surge arresters.
AAO057
Product type
CT 10-2/2-GS/3E-110AC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
No preview available.

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in
    PHOENIX CONTACT
    2765547 - CT  1-10-ES
    PHOENIX CONTACT
    2807939 - CT 10-18FSR+F/PE-24
    PHOENIX CONTACT
    1670947 - Q 1,5/2FL/11-11KU-ESA BK
    PHOENIX CONTACT
    2765408 - CT 10-2/2-GS/3E
    PHOENIX CONTACT
    0441711 - CT-TERMIBLOCK 10 DA
    PHOENIX CONTACT
    3100046 - MTKD-FE/CUNI