??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1088564 - CLT-10P/2-VF-230V-I-P
Bill of material
PHOENIX CONTACT 1088564
MANUID
Product number of the Manufacturer
1088564
DESCSHORT
Short Description
Surge protection plug
DESCLONG
Long Description
Surge protection plug, directly pluggable on 2 terminal blocks, with integrated status indicator on the module for a 2-wire floating signal circuit with high nominal current. Nominal voltage: 230 V AC
MANUTYPEDESC
Manufacturer Type Description
CLT-10P/2-VF-230V-I-P
PREVIEW
Preview
INTNO
International product number
4055626889627
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG640
Assembly type
plug-in
AAF040
net weight
0.035 kg
AAL525
remote signaling contact present
No
AAI916
signal - maximum continuous voltage (at DC)
230 V
AAI919
signal nominal voltage (at AC)
240 V
AAI922
signal safety level (core/earth)
1.400 kV
AAI907
voltage protection level core/earth
1.400 kV
AAI918
signal nominal load current
10 A
AAI915
signal - maximum continuous voltage (at AC)
264 V
AAO663
GTIN
4055626889627
AAW338
Manufacturer product designation
Surge protection plug
AAU734
Manufacturer product description
Surge protection plug, directly pluggable on 2 terminal blocks, with integrated status indicator on the module for a 2-wire floating signal circuit with high nominal current. Nominal voltage: 230 V AC
AAO057
Product type
CLT-10P/2-VF-230V-I-P
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
No preview available.

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...