??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3062766 - FUSE 10,3X85 2A PV
Bill of material
PHOENIX CONTACT 3062766
MANUID
Product number of the Manufacturer
3062766
DESCSHORT
Short Description
Fuse
DESCLONG
Long Description
Fuse, 10.3 mm x 85 mm, up to 1500 V DC, gPV characteristic
MANUTYPEDESC
Manufacturer Type Description
FUSE 10,3X85 2A PV
PREVIEW
Preview
INTNO
International product number
4046356657198
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAF040
net weight
0.016 kg
AAC824
Nominal current
2 A
AAO663
GTIN
4046356657198
AAW338
Manufacturer product designation
Fuse
AAU734
Manufacturer product description
Fuse, 10.3 mm x 85 mm, up to 1500 V DC, gPV characteristic
AAO057
Product type
FUSE 10,3X85 2A PV
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85351000
COO
Country of origin
SI
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
No preview available.

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in
    SIEMENS
    Cylindrical fuse (safety fuse)
    PHOENIX CONTACT
    1209062 - FUSE SB 2,5A