??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3062780 - FUSE 10,3X38 10A PV A
Bill of material
PHOENIX CONTACT 3062780
MANUID
Product number of the Manufacturer
3062780
DESCSHORT
Short Description
Fuse
DESCLONG
Long Description
Fuse, for the photovoltaics industry according to UL 2579, nominal current: 10 A, length: 38 mm, diameter: 10.3 mm, color: white
MANUTYPEDESC
Manufacturer Type Description
FUSE 10,3X38 10A PV A
PREVIEW
Preview
INTNO
International product number
4046356768214
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
35
AAF040
net weight
0.009 kg
AAC824
Nominal current
10 A
AAO663
GTIN
4046356768214
AAW338
Manufacturer product designation
Fuse
AAU734
Manufacturer product description
Fuse, for the photovoltaics industry according to UL 2579, nominal current: 10 A, length: 38 mm, diameter: 10.3 mm, color: white
AAO057
Product type
FUSE 10,3X38 10A PV A
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85361010
COO
Country of origin
SI
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
No preview available.

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...