??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0804163 - EO-AB/UT/LED/DUO/15
Bill of material
PHOENIX CONTACT 0804163
MANUID
Product number of the Manufacturer
0804163
DESCSHORT
Short Description
Double socket
DESCLONG
Long Description
Double socket, Pin connector pattern type AB 15A, Screw connection, for USA and other countries, with LED display, gray, for mounting on a DIN rail in the service interface or direct mounting, 125 V AC, 15 A, -20 °C, 60 °C, UL 508
MANUTYPEDESC
Manufacturer Type Description
EO-AB/UT/LED/DUO/15
PREVIEW
Preview
BAG975
degree of protection
IP20
BAH005
rated voltage
125 V
AAS574
Rated current [In] for the power loss specification
15 A
AAF726
rated current
15 A
AAF040
net weight
0.155 kg
BAD388
Flap cover present
No
AAW366
Installation depth
57.500 mm
AAT083
Width in units of measurement
5
BAD915
Voltage type
AC
AAF677
child-protection present
No
AAF864
control lamp present
Yes
AAP703
Number of sockets
2
AAO663
GTIN
4055626226866
AAW338
Manufacturer product designation
Double socket
AAU734
Manufacturer product description
Double socket, Pin connector pattern type AB 15A, Screw connection, for USA and other countries, with LED display, gray, for mounting on a DIN rail in the service interface or direct mounting, 125 V AC, 15 A, -20 °C, 60 °C, UL 508
AAO057
Product type
EO-AB/UT/LED/DUO/15
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626226866
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...