??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2201491 - ME PLC 40 CS TRANS
Bill of material
PHOENIX CONTACT 2201491
MANUID
Product number of the Manufacturer
2201491
DESCSHORT
Short Description
Housing cover
DESCLONG
Long Description
DIN rail housing, Cover, width: 39.7 mm, height: 51.8 mm, depth: 13.65 mm, color: transparent
MANUTYPEDESC
Manufacturer Type Description
ME PLC 40 CS TRANS
PREVIEW
Preview
INTNO
International product number
4046356838597
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP20
BAF016
width
39.700 mm
BAA020
height
51.800 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
Transparent
AAF040
net weight
0.006 kg
BAB577
depth
13.650 mm
BAB664
material
Polycarbonate
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4046356838597
AAW338
Manufacturer product designation
Housing cover
AAU734
Manufacturer product description
DIN rail housing, Cover, width: 39.7 mm, height: 51.8 mm, depth: 13.65 mm, color: transparent
AAO057
Product type
ME PLC 40 CS TRANS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
你可能还想看
    Rittal
    Polycarbonate enclosures PK - without knockouts
    Rittal
    KX Terminal boxes - Sheet steel