您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
suomi
English
QA認證資訊
目錄: Pimatic
Created: 10.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pimatic
NA63
Pimatic
Pneumatics
Cylinders
Accessories - mountings
Powered by
CAD模型選擇
{pimatic/2_pneumatics/cylinders/accessories_mountings/na.prj},{NB=NA63},{MOUNTING=NA},{BORE=63},{NA=21},{NBB=51},{ND=16},{NG=18},{NE=32},{NF=21},{NL=190},{NDM=8.000},{KDM=6.466},{SCL=20.000},{SCH=8.000},{SCD=13.000},{SCCH=0.500},{HEX=6.000},{HEXL=4.300},{D=45.000},{H=5.000},{L=75.000},{R=9.250},{L1=36.368},{X=36.519},{ALFA=100.000},{HD=15.000},{HD1=9.000},{HL=4.500},{P=56.500},{P1=21.000},{P2=26.000},{HW=4.500},{HY=11.750},{PL=12.000},{PR=4.000},{NDY=29.000},{NDL=60.000},{D1=15.200},{L2=1.100},{SCRL=22.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Pimatic
Description
NA - Clevis foot
Bill of material
NA63
CNSORDERNO
Order number
NA63
NA63
MOUNTING
Mounting
NA
BORE
Bore size
63
63
mm
NA
Length
21
21
mm
NBB
Length
51
51
mm
ND
Diameter
16
16
mm
NG
Radius
18
18
mm
NE
Length
32
32
mm
NF
Length
21
21
mm
NL
Length
190
190
mm
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...