??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pinet
Description
1213860 - Concealed springloaded pin hinges B
Bill of material
12-1-3860
PREVIEW
REF
Reference
12-1-3860
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
82 mm
B
21 mm
C
14 mm
D
5 mm
K
12 mm
NOTE
Note
type 2
WEIGHT
weight
38.5 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25197-concealed-springloaded-pin-hinges-b.html
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息