??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7113586 - Spring hinges 50 mm long
Bill of material
71-1-3586
PREVIEW
REF
Reference
71-1-3586
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
50 mm
B
50 mm
C
2 mm
D
4 mm
F
10 mm
NOTE
Note
stainless steel closing spring
G
30 mm
WEIGHT
weight
50 g
S
5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25218-spring-hinges-50-mm-long.html
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.