??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pneumax
Description
3445.##.## - Manifold
Bill of material
3445.12.04
V
Version
T
Number of module IN/OUT
0
P
Number of positions
A
Feeding
FLUID
Fluid
Filtered air, with or without lubrication
PRESS
Pressure range
From vacuum to 10 bar
PWPRESS
Pilot working pressure
2,5 - 7 bar
TEMP
Temperature
-5 / +50 °C
Embedded user actions
Preview - Generation
詢價
3D
2D

Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.