??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
2240.08S - Input Module
Bill of material
2240.08S
CODE
Ordering code
2240.08S
CASE
Case
Reinforced technopolymer
CONN
I/O Connector
M8 connector 3 poles female (IEC 60947-5-2)
PIN1
PIN 1 voltage (connector used as Input)
by the user
PIN4
PIN 4 voltage diagnosis
Green Led
NOD
Node consumption (Outlets excluded)
7mA per each LED with 24 VDC signal
OUTVOLT
Outlets voltage
+23,3 VDC (serial) /by the user (multipolar) VDC
INVOLT
Input voltage
Depend by the using V
MOC
Maximum outlet current
100 mA (serial) / 400 mA (multipolar) mA
MIO
Maximum Input/Output
8 per module
MMC
Multiconnector max. Current
100 mA
CM
Connections to manifold
Direct connection to 25 poles connector
MOM
Maximum number of moduls
2
PD
Protection degree
IP65 when assembled
AMBTEMP
Ambient temperature
from -0° to +50° C °C
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...