??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
POWER JACKS
Description
EMT0100-U0A - Anti-Backlash, Upright, Translating
Bill of material
EMT0100-U0A1100-0100-EB00-0000
PCODE
Product Code
EMT0100-U0A1100-0100-EB00-0000
GBF1
Gearbox Feature - 1
None
GBF2
Gearbox Feature - 2
Anti-Backlash (this option is zero backlash for ball screws)
GR
Gear Ratio
LSL
Lifting Screw Lead
WST
Worm Shaft Type
S
Stroke
mm
输入参数值: S
Stroke
mm
cm
inch
ft
WSE
Worm Shaft Ends
SEF
Screw End Fitting
GM
Gearbox Mounting
LSM
Lifting Screw Material
LSC
Lifting Screw Covers
DT
Drive Type
MFS
Motor Frame Size / Drive Interface Size
LS
Mounting Kit for Limit Switches & Stop Nuts
PLS
Paint - Lubricant -Seals
B
Dimensions
103.000 mm
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
你可能还想看