??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
ZS12A - Ball plunger short
Bill of material
ZS12A3
MODEL
Model
ZS12A3
BMAT
Body Material
Equivalent to SUSXM7
MAT1
QT Material
Equivalent to SUS440C
HN
Hardness(quitou)
59~66HRC
MAT2
TH material
Equivalent to SUS304-WPB
MAT3
TZH Material
Equivalent to SUS304
AOT
Anbient operating temp.
-30~80 °C
CODE
Code
ZS12A
VAR10
M(cylw)
FIX02
d
2.0 mm
FIX03
S
0.5 mm
FIX04
l
1.0 mm
FIX06
L
5 mm
FIX08
Ba
1.5 mm
FIX10
Load min
1.0 N
FIX12
Load max
2.0 N
FIX95
PDF
PDF
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...