??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
S. Pross
Description
Thread strips - Brass
Bill of material
GWMP50R20B10000A
CNSORDERNO
Order No.
MAT
Material
Brass
SIZE
Core product
B
Width
5.0 mm
S
Strength
2 mm
L1
Hole pattern
mm
L2
Hole start
mm
L3
Hole end
mm
MINL
Minimum length
mm
MAXL
Maximum length
2540 mm
O
Surface
rough
G
Thread
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
ROHS
RoHs
PDF
REACH
PDF
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...