您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
B01.20.12500
RCM
LIFTING ELEMENTS - CLAMPING ELEMENTS
LIFTING FLANGE WITH BOLT
Powered by
CAD模型選擇
{rcm/sollevamento_staffaggio/staffe_di_sollevamento/b01_20.prj},{NB=B01.20.12500},{CA=B2 5605 11 2175233},{DES=STAFFA+PERNO BMW KG.12500},{ML=12500},{MDW=25000},{D1=60},{D2=62},{A=200},{B=280},{C=140},{E=130},{F=80},{H=120},{K=80},{L=246},{M=75.0},{N=65},{P=20},{S=30},{T=30},{U=60},{V=45},{W=60},{X=95},{FORM=A},{SCREW=M30x140},{DX1=58.000},{DX2=39.000},{LX1=37.000},{LX2=113.500},{KEY1=-},{KEY2=-},{PPATH=b01_20_parts/b01_20_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
RCM
Description
B01.20 - Lifting bracket with pin and locating pins BMW
Bill of material
B01.20.12500
CA
Automotiv Code
B2 5605 11 2175233
B2 5605 11 2175233
DES
Description
BRACKET+PIN BMW KG.12500
BRACKET+PIN BMW KG.12500
ML
Max Load
12500
12500
MDW
Max Die Weight
25000
25000
kg
D1
60
60
mm
D2
62
62
mm
A
200
200
mm
B
280
280
mm
C
140
140
mm
E
130
130
mm
F
80
80
mm
H
120
120
mm
K
80
80
mm
L
246
246
mm
M
75.0
75.0
mm
N
65
65
mm
P
20
20
mm
S
30
30
mm
T
30
30
mm
U
60
60
mm
V
45
45
mm
W
60
60
mm
FORM
Form
A
A
SCREW
Screws DIN 912 -8.8
M30x140
M30x140
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...