??
Catalog navigation
CAD model selection
Selectable products: 25
HELP_VARIABLE
Company
Rigon
Description
R 305 - Sprue bushes without radius
Bill of material
R305 F3,5 12X027
SIG
Designation
R305
COD
Code
S
mm
K
Height
mm
D1
Diameter
mm
D
Diameter
mm
L
Length
mm
DD
mm
MAT
Material
Steel 1.2826
DS
Surface hardness
55 ± 3 HRC
RES
Core resistance
110 - 130 kg/mm²
TR
Thermic treatment
Hardening and tempering
FIN
Surface finishing
Finely grounded
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in