??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Rittal
Description
CX One-piece-consoles - CX Pult-System
Bill of material
6748.000
BEST
Part number
DETAIL
Detail
INFOWWW
webseite
webseite
BEZ1
Designation 1
B
Width
mm
H
Height
970 mm
T
Depth
400 mm
F
Mounting plate width
mm
G
Mounting plate height
900 mm
CNSECLASS51
27-18-05-03
CNSECLASS70
27-18-05-04
CNSECLASS80
27-18-05-04
CNSETIM40
EC000784
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...