??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ROBOMAT
Description
PVM 0A - Escapement units
Bill of material
PVM 0A
CNSORDERNO
Order number
PVM 0A
TYP
Type
PVM 0A
PRD
Piston rod design
Standard
HUB
Position
A
109.0 mm
B
83.0 mm
C
26.0 mm
D
10.0 mm
E
21.0 mm
F
4.0 mm
G
8.0 mm
H
8.0 mm
I
Thread
M3
J
18.0 mm
K
16.0 mm
L
Ø
3.0 mm
M
31.0 mm
N
Ø
3.5 mm
O
31.0 mm
P
5.9 mm
Q
13.5 mm
R
5.5 mm
S
37.0 mm
T
22.0 mm
U
9.5 mm
V
15.0 mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...