IFC 4.0
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rodogrip
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rodogrip
PNSA95x2
Rodogrip
Powered by
CAD模型選擇
{rodogrip/pnsa.prj},{NB=PNSA95x2},{IDNR=PNSA95x2},{D=125.000},{P=2.000},{DVN=93.000},{DV=95.000},{H=26.000},{G=10.000},{T=4.000},{D1=113.000},{NM=3.000},{DNP=7.000},{DVP=8.000},{M=8},{MAXNM=18}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 36
HELP_VARIABLE
Company
Rodogrip
Description
PNSA - Locknuts, axial tightening, axial set screws
Bill of material
PNSA95x2
IDNR
Part Number
PNSA95x2
PNSA95x2
D
External diameter
125.000
125.000
mm
H
Thickness
26.000
26.000
mm
G
Slot
10.000
10.000
mm
T
Slot depth
4.000
4.000
mm
D1
Relief
113.000
113.000
mm
NM
Number of screws
3.000
3.000
mm
M
Screws
8
8
MAXNM
Load
18
18
Nm
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...