??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Rollon
Description
SN - Steel linear guide rail, hardened raceways, multiple sliders (max load 10858 N, max length 2000 mm)
Bill of material
SN28-60-30-130
INFO1
Long decription
The SN consists of a drawn steel C-profiled guide rail with hardened and ground raceways and a ball-caged slider that runs within the guide rail. High load capacities, compact cross-sections and simple and easy mounting are its main characteristics. Several sliders can run in a common ball cage within the guide rails, and the slider lengths can vary as well.Main advantages:• The best space/load capacity ratio of Rollon “Linear Line” range: max load up to 122000 N, sizes up to 63 mm.• High performance in single-rail configuration. The large width of the rail allows a steady positioning of the rail on its support.• Fixing screws dimensioned to achieve a strong rail/frame connection. 10.9 quality fixing screws recommended.• Wide and strong rail/frame interface allows medium-performance material for the frame and mounting of the rail on unmachined surfaces.• Linear accuracy of 0.1 mm/m.• Operating temperature range between -20°C and +130°C.
GUI
Family
SN
DIM
Section
INFO
Catalogue
Catalogue
TIPCUR
Slider Type
S
Slider Length
mm
S1
Slider Length 1
mm
S2
Slider Length 2
mm
H
Stroke
mm
L
Rail length
mm
M
25 mm
N
80 mm
K
mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...