??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rollon
Description
SNK - Steel linear guide rail, hardened raceways, multiple sliders (max load 122000 N, max length 2000 mm)
Bill of material
SNK43-110-1-320
INFO1
Long desription
The SNK consists of a drawn steel C-profiled guide rail with hardened and ground raceways and internal slider with a recirculating ball bearing system. High load capacities, compact cross-sections and simple and easy mounting are its main characteristics.Main advantages:• The best space/load capacity ratio of Rollon “Linear Line” range: max load up to 10858 N, size 43 mm.• High performance in single-rail configuration. The large width of the rail allows a steady positioning of the rail on its support.• Fixing screws dimensioned to achieve a strong rail/frame connection. 10.9 quality fixing screws recommended.• Wide and strong rail/frame interface allows medium-performance material for the frame and mounting of the rail on unmachined surfaces.• Linear accuracy of 0.1 mm/m.• Operating temperature range between -20°C and +70°C.
GUI
Family
SNK
DIM
Section
43 mm
INFO
Catalogue
Catalogue
GUIDA
Rail
LG
Rail Lenght
mm
CURSORE
Slider
mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...