??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rollon
Description
LFS - Lightweight telescopic rail, full extension, detatchable internal element (max load 400 N, max closed length 600 mm)
Bill of material
LFS46-0300
INFO1
Long description
The LFS is a fully extending telescopic rail with detachable internal element, which can be released with a latch. Rails are made of steel, the ball cages of steel and plastic. Roll back protection in closed position.
TYP
Type
LFS
DIM
Dimension
46
INFO
Catalogo
Catalogo mm
L
Length LK, LS
mm
AV
Loss of extension
0 mm
H
Stroke
305 mm
X
- mm
A
- mm
B
- mm
C
242 mm
D
192 mm
E
- mm
C0RAD
Load capacity
150 N
C0AX
Load capacity
100 N
P
Weight
0.48 kg
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...