??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rollon
Description
H1C75 - Steel telescopic rail, over extension up to 150%, double stroke, optionals available (max load 1350 N, max closed length 1500 mm)
Bill of material
H1C075-0300
INFO1
Long description
The H1C is an over-extending telescopic rail with a stroke of up to 150 % of the closed telescoping length. The use of intermediate elements with a high moment of inertia achieves excellent system rigidity and a high load capacity in fully extended systems.
GUI
Type
H1C
DIM
Size
75
INFO
Catalogue
Catalogue
L
Lenght
mm
H
Stroke
450 mm
B
100 mm
C
0 mm
CRAD
C 0rad
1200 N
CAX
C 0ax
on request Ns
NN
No. holes
4
WEIGHT
Weight
2.60 kg
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...