??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Rollon
Description
HTT - Steel, stainless steel or aluminum telescopic rail, double stroke, full extension, optionals available (max load 3300 N, max closed length 2000 mm)
Bill of material
HTT030-0250
INFO1
Long description
The HTT is partial extending telescopic rail with a stroke of more than 50 % of the closed telescoping length. It consists of one guide rail and one slider assembled to form a compact and simple design. When the guide rail is mounted to a structure, a very high rigidity system is created.
GUI
Type
HTT
DIM
Size
INFO
Catalogue
Catalogue
L
Lenght
mm
H
Stroke
mm
CRAD
C 0rad
N
X1
15 mm
X2
7.5 mm
Y
50 mm
MM
m
50 mm
NN
n
0 mm
E
0 mm
C
mm
P
mm
NH
No. holes
4
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...