??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rollon
Description
LTF - Steel telescopic rail, full extension, double stroke, high rigidity (max load 1296 N, max closed length 1010 mm)
Bill of material
LTF44-200
INFO1
Long description
The LTF is a fully extending telescopic rail consisting of a fixed guide rail, an identical moving guide rail, and an S-shaped intermediate element. The robust intermediate element allows high load capacities and low deflection in the extended state.
GUI
Rail
LTF
DIM
Dimension
44
INFO
Catalogue
Catalogue
L
Length
mm
H
Stroke
210 mm
M
60.0 mm
N
0 mm
NN
No. holes
5
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...