??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Rollon
Description
TLAX - Stainless steel telescopic rail, full extension, radial ball bearings (max load 2133 N, max closed length 1600 mm)
Bill of material
TLAX26-0300Q
INFO1
long description
The TLAX is a roller telescopic rail with stainless steel elements. It provides excellent smooth and play-free running performance, along with high load capacities and low deflection thanks to the rigid intermediate element. Main advantages:• High corrosion resistance thanks to rails and intermediate element in AISI304 and rollers in hardened AISI 440C.• Very low opening / closing force and excellent quality of movement, even under load, thanks to its minimal deflection.• Excellent reliability in dirty environments thanks to large rolling elements and sliders with wipers.• Wide operating temperature range from -20°C to +80°C.
CODE
Code
TYP
Type
TLAX
SIZE
Size
L
Length
mm
H
Stroke
mm
POS
Position
P
mm
NOH
N° of Y-access holes
A
mm
B
mm
D
mm
E
mm
F
mm
FS
Type of Fixing screws
CORAD
Co rad - Load capacity for a pair of rails
N
WEIGHT
Weight
kg
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...