??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SAMLO
Description
CPRA/CPRAK - Disk Type Couplings-Low MOI Type·Single Plate Type
Bill of material
CPRA-D44-A8-B8
TYPECODE
typecode
D
A
B
D0
L
F
T
W
K
K1
M
Clamp Screw
TT
Tightening Torque
N·m
AT
Allowable Torque
N·m
MT
Max. Torque
N·m
MRS
Max. Rotational Speed
10000 rpm
MOI
Moment of Inertia
kg·m²
STSC
Static Torsional Spring Constant
N·m/rad
LM
Lateral Misalignment
0.02 mm
AM
Angular Misalignment
1 °
AXM
Axial Misalignment
mm
MASS
Mass
g
CATALOG
catalog
cpra.jpg
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in