??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SCHUNK
Description
DDF-SE - Rotary feed-through
Bill of material
SCHUNK-0323280 DDF-SE-080, 0
IDNR
ID
TYP
Description
ONLINE
Further product information
To the product page
ZH
Accessory kit with centering sleeves
MAXDREHZAHL
Max. RPM
1/min
DAUERDREHMOMENT
Continuous torque
Nm
LOSDREHMOMENT
Starting torque
Nm
DREHBEWEGUNG
Rotary movement
>360 °
ANZAHLPNEUMATIK
Number of pneumatic feed-throughs
MAXDRUCKPROANSCH
Max. pressure per connection
10 bar
ANZAHLELEKTRO
Number of electrical feed-throughs
MAXSPANNUNG
Max. voltage
60 V
MAXSTROMSTAERKE
Max. current strength
1 A
EIGENMASSE
Weight
kg
UMGEBUNGSTEMPERA
Min./max. ambient temperature
5/60 °C
DYNBIEGEMX
Max. dynamic bending moment Mx
Nm
DYNBIEGEMY
Max. dynamic bending moment My
Nm
CNSCTN
Customs tariff number
84799070
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.