??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
SCHUNK
Description
DRG - 2-Finger Radial Gripper - Sealed gripper
Bill of material
SCHUNK-0307108 DRG 64-90-AS
IDNR
ID
TYP
Description
ONLINE
Further product information
To the product page
CALC
Calculation and desing tool gripping
OW
Opening angle per jaw
ZH
Accessory kit with centering sleeves
AS
Attachment kit for proximity switch (to order optional)
OWBACKE
Opening angle per jaw
90.000 °
UEBERSPANNUNGSW
Closed angle per jaw up to
1.500 °
SCHLIESSMONENT
Closing moment
Nm
DURCHFEDERERZEU
Closing moment generated by spring
Nm
EIGENMASSE
Weight
kg
WERKSTUECKGEWIC
Recommended workpiece weight
kg
FLUIDVERBRAUCHP
Fluid consumption double stroke
cm^3
BETRIEBSDRUCK
Min./max. operating pressure
4/6.5 bar
NENNBETRIEBSDRU
Nominal operating pressure
6 bar
SCHLIESSZEIT
Closing/opening time
s
SCHLIESSZEITNUR
Closing/opening time with spring
s
FINGERLAENGE
Max. permissible finger length
mm
MASSEFINGER
Max. permissible mass per finger
kg
SCHUTZART
Protection class IP
67
UMGEBUNGSTEMPER
Min./max. ambient temperature
5/90 °C
WIEDERHOLGENAUI
Repeat accuracy
0.1 mm
CNSCTN
Customs tariff number
84799070
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.