??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
SCHUNK
Description
SWG - 2-Finger Angular Gripper - Gripper for small components
Bill of material
SCHUNK-0305105 SWG 20
IDNR
ID
TYP
Description
ONLINE
Further product information
To the product page
CALC
Calculation and desing tool gripping
OW
Opening angle per jaw
ZH
Accessory kit with centering sleeves
OWBACKE
Opening angle per jaw
15.000 °
UEBERSPANNUNGSW
Closed angle per jaw up to
7 °
SCHLIESSMOMENT
Closing moment
Nm
FEDERSCHLIESSMO
Closing moment generated by spring
Nm3/h
EIGENMASSE
Weight
kg
WERKSTUECKGEWIC
Recommended workpiece weight
kg
FLUIDVERBRAUCH
Fluid consumption double stroke
cm^3
BETRIEBSDRUCK
Min./max. operating pressure
4/6.5 bar
NENNBETRIEBSDRU
Nominal operating pressure
6 bar
SCHLIESSZEIT
Closing/opening time
s
FINGERLAENGE
Max. permissible finger length
mm
MASSEFINGER
Max. permissible mass per finger
kg
SCHUTZART
Protection class IP
30
UMGEBUNGSTEMPER
Min./max. ambient temperature
5/90 °C
WIEDERHOLGENAUI
Repeat accuracy
0.05 mm
CNSCTN
Customs tariff number
84799070
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...