??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SCHUNK
Description
NSE mini 90-25 - Quick-change Pallet Module
Bill of material
SCHUNK-1319696 NSE mini 90-25
IDNR
ID
TYP
Description
ONLINE
Further product information
To the product page
STELLUNG
Clamping slide position
DURMES
Diameter
90 mm
EINZUGKRA
Pull-down force
1500.0 kN
EINZUGKRAT
Pull-down force with turbo
6000.0 kN
ENTRIEDRU
Unlocking pressure
6 bar
WIEHOLGEN
Repeat accuracy
0.005 mm
EIGENMASSE
Weight
1.300 kg
CNSCTN
Customs tariff number
84662098
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.