??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHUNK
Description
MEW mini 45-4 - Module Height Extension Angle Bracket
Bill of material
SCHUNK-0435440 MEW mini 45-4
IDNR
ID
0435440
TYP
Description
MEW mini 45-4
ONLINE
Further product information
To the product page
LAE
Length
199.0 mm
BRE
Width
166.0 mm
EINZUGKRA
Einzugskraft
2000.0 kNN
EINZUGKRAT
Einzugskraft mit Turbo
6000.0 kNN
ENTRIEDRU
Entriegelungsdruck
6 bar
EIGENMASSE
Weight
14.500 kg
CNSCTN
Customs tariff number
84662098
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...