??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Sheffer
Description
MH Series - Medium-Duty Hydraulic Cylinders
Bill of material
0325MHNX00050NC0100S2-S010P15
PN
Part No.
RT
Rod Selection
BORE
Bore
Inch
MM
MM Rod Dia.
Inch
STROKE
Stroke
Inch
MNT
Mounting Style (NFPA Mounting Code)
RS
Rod Style
SRS
Specify Rod Style (Style 5)
SRT
Specify Rod Thread (Style 5)
PT
Port Type
FPL
Front Port Location
RPL
Rear Port Location
CU
Cushion Selection
CFL
Front End Cushion Location
CRL
Rear End Cushion Location
ABS
Air Bleed Selection
ABL
Air Bleed Location
RB
Rod Boot
NOTE1
Message
N/A
ERE
Extra Rod Extension
EREL
Extra Rod Extension Length
Inch
ETE
Extra Thread Rod Extension
ETEL
Extra Thread Rod Extension Length
Inch
DP
Dual Piston
DPL
Dual Piston Length
Inch
STU
Stop Tube
STUL
Stop Tube Length
Inch
NOTE3
Message
N/A
XI
Specify XI Dimension (Only Mounting Style T)
Inch
TREL
Tie Rods Extended Length Selection
BBS
BB Dimension Selection
Inch
FEA
Front End Accessory
FESA
Front End Second Accessory
REA
Rear End Accessory
RESA
Rear End Second Accessory
S
Seals
PS
Piston Seals
MATR
Rod Material
EP
Paint
NRR
Non Rotating Rod
NOTE
Message
N/A
WATF
Water Fitted
CI
Customer input
E
Inch
EB
Inch
EL
Inch
EO
Inch
ET
Inch
FB
Inch
FF
Inch
EE2
EE
Inch
G
Inch
J
Inch
K
Inch
LB
Inch
P
Inch
P1
P
Inch
R
Inch
SB
Inch
SE
Inch
SS
Inch
ST
Inch
SU
Inch
SW
Inch
TS
Inch
TF
Inch
UF
Inch
FA
Inch
RD
Inch
VB
Inch
W
Inch
WF
Inch
WG
Inch
Y
Inch
ZB
Inch
XF
Inch
XK
Inch
ZF
Inch
US
Inch
EX
Inch
XE
Inch
XS
Inch
TB
Inch
TD
Inch
TL
Inch
TM
Inch
TT
Inch
UM
Inch
UT
Inch
XG
Inch
XJ
Inch
AB
Inch
AH
Inch
AJ
Inch
AL
Inch
AO
Inch
AT
Inch
CB
Inch
CD
Inch
CL
Inch
CW
Inch
L
Inch
LR
Inch
MR
Inch
NT
Inch
SN
Inch
TN
Inch
SA
Inch
XA
Inch
XC
Inch
XT
Inch
ZA
Inch
ZC
Inch
DD
Inch
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in