您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
日本語
English
CNVM02-507R-ES-3 J2NPLA
Sumitomo Heavy Industries, Ltd. PTC Group
ALTAX NEO
Flange Mount Type (CNVM)
Powered by
CAD模型選擇
{shi_std/altax_neo_series/flange_mounting_cnvm/high_efficien_in_motor_fl_es_asmtab.prj},{NB=CNVM02-507R-ES-3_J2NPLA},{MC=0.2kW},{R=3},{BRAKE=No},{APS=J : JIS (Japan)},{V=2 : 200, 50},{E=Indoor type},{K=Q},{R1='3','3','5','5','6','6','8','8','11','11','13','13','15','15','17','17','21','21','25','25','29','29','35','35','43','43','51','51','59','59','71','71','87','87','103','103','119','119','145','145','175','175','215','215','255','255','295','295','355','355','435','435','559','559','649','649','731','731','841','841','1003','1003'},{P=L},{D=A},{PPATH=../3_ph_inve_motor/assembly/high_efficien_in_motor_fl_es_asmtpl.prj},{ORX=_J2NP},{MAT1=Aluminum},{MCXX=0.2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Sumitomo Heavy Industries, Ltd. PTC Group
Description
High-efficiency 3-phase motor
Bill of material
CNVM02-507R-ES-3_J2NPLA
MC
Motor Capacity
0.2kW
0.2kW
R
Ratio
3
5
6
8
11
13
15
17
21
25
29
35
43
51
59
71
87
103
119
145
175
215
255
295
355
435
559
649
731
841
1003
3
5
6
8
11
13
15
17
21
25
29
35
43
51
59
71
87
103
119
145
175
215
255
295
355
435
559
649
731
841
1003
FS
Frame size
507R
507R
BRAKE
Brake
No
Yes
No
Yes
V
Voltage
2 : 200, 50
4 : 400, 50
9 : Others
2 : 200, 50
4 : 400, 50
9 : Others
E
Environment
Indoor type
Outdoor type
Indoor type
Outdoor type
K
Kind of terminal box
Resin
Resin
P
Position for terminal box
L
R
T
B
L
R
T
B
D
Direction for drawer
A
B
C
D
A
B
C
D
CNSORDERNO
Order number
CNVM02-507R-ES-3_J2NPLA
CNVM02-507R-ES-3_J2NPLA
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...