??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
FDCIO221-CN_S54312-F2-A101
Bill of material
S54312-F2-A101
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
\S54312-F2-A101 \FDCIO221-CN Input/Outp
SA110ID05
Product type (ASN)
FDCIO221-CN
PREVIEW
Preview
LODLEVEL
Level of detail
SA400ID03
Display
SA500ID03
Busprotokolle
SA700ID05
Width
71.00 mm
SA700ID06
Tiefe
87.00 mm
SA700ID07
Height
22.00 mm
SA700ID08
mass (net)
0.065 kg
LINK
Product link
http://www.siemens.com/btproduct?S54312-F2-A101
SA810ID03
Manufacturer’s reference number
S54312-F2-A101
SA810ID04
Datanorm number
S54312-F2-A101
SA810ID06
GTIN number
SA810ID10
Description text
\S54312-F2-A101 \FDCIO221-CN Input/Outp
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210426
ETIMCLASSC
ETIM classcode
EC001599
ETIMCLASSN
ETIM classname
Fieldbus, decentr. periphery - digital I/O module
IFCEXPORT
IfcExportAs
IfcCommunicationsAppliance.USERDEFINED
OMNICLASSNU
OmniClass number
23-35 31 17
OMNICLASS
OmniClass title
Electrical Panel Boards
UNICLASSC
Uniclass code
Pr_75_75_30_41
SA740ID04
Approval markings
Embedded user actions
Preview - Generation
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.