??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Siemens Building Technologies AMERICAS Portfolio
Description
GDE141.1U_BPZ:GDE141.1U
Bill of material
BPZ:GDE141.1U
SA010ID04
Manufacturer name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Short Text
44 LB-IN, NSR, 2PT/FLOATING, 24VAC/DC
SA110ID05
Product main group
GDE141.1U
SA71015ID004
Width
2.700 Inch
SA71015ID006
Height
6.600 Inch
SA71015ID005
Depth
2.400 Inch
SA100ID04
Actuator type
electromotive
SA700ID05
nominal/operating voltage
24 V
SA700ID06
type of nominal/operating voltage
AC/DC
SA700ID07
Minimum operatingoltage (lower functioning limit)
19.2 V
SA700ID08
Maximum operating voltage (upper functioning limit)
28,8
SA700ID09
nominal frequency (according to DIN EN 50160)
50/60 Hz
SA700ID12
max. power consumption AC (in starting state)
0.0
SA700ID29
degree of protection provided by enclosure
IP54
SA700ID38
lock against rotation
no
SA700ID022
min. temperature of medium
0.000 F
SA700ID020
max. temperature of medium
0.000 F
SA700ID26
allowable ambient humidity (in operation)
95 % rF
SA700ID27
condensation allowable
no
LINK
http://www.siemens.com/btproduct?BPZ:GDE141.1U
SA810ID03
Manufacturer’s reference number
BPZ:GDE141.1U
SA810ID04
Datanorm number
BPZ:GDE141.1U
SA810ID06
GTIN number
SA810ID10
Description text
Damper Actuator 44 lb-in,NSR,2PT/3PT,standard
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packing unit
1
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID06
Manufacturer WEB address
http://www.siemens.com/buildingtechnologies
ETIMCLASSC
ETIM classcode
EC011290
ETIMCLASSN
ETIM classname
Electric servomotor
IFCEXPORT
IfcExportAs
IfcActuator.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 33 11
OMNICLASS
OmniClass title
Electricalalve Actuators
UNICLASSC
Uniclass code
Pr_75_75_18_02
SA010ID02
Sheet number of the guideline
24
SA110ID04
Product group (series designation)
GLB..
Embedded user actions
Preview - Generation
詢價
3D
Characteristics Graph
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.

Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.