??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sita
Description
Retaining ring - SitaCompact
Bill of material
SitaCompact Retaining ring DN 75 199001
PREVIEW
Preview
ARTNR
Article number
199001
LOGLEVEL
LOG Level
DESC
Description main article
SitaCompact Retaining ring
OD
External diameter
75 mm
A
Nozzel length
150 mm
K
Compatibility
SitaCompact
MAT
Material
Polyethylen
F
Color
Black
OF
Surface
Smooth
HEMIN
Height adjustmant max
20 mm
HEMAX
Height adjustment max
118 mm
INFO
Product Datasheet
Link
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...