??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sita
Description
Dome grate - SitaEasy Go
Bill of material
SitaEasy Go dome grate 189071
PREVIEW
Preview
ARTNR
Article number
189071
LOGLEVEL
LOG Level
DESC
Description main article
SitaEasy Go dome grate für DN 70, DN 100
K
Compatibility
SitaEasy Go
MAT
Material
Polyamide
F
Color
Black
L
Length
250 mm
B
Width
101 mm
H
Height
140 mm
BK
Material class
Euroclass E / B2 normal flammability
INFO
Product Datasheet
Link
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...