??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sita
Description
Grating frame - SitaMulti
Bill of material
SitaMulti Grating frame 119060
PREVIEW
Preview
ARTNR
Article number
119060
LOGLEVEL
LOG Level
DESC
Description main article
SitaMulti Grating frame, 90-130 mm
HE
Height adjustment
mm
Enter value for HE
Height adjustment
mm
cm
inch
ft
DN
Nominal diameter
100 mm
OD
External diameter
110 mm
K
Compatibility
SitaMulti
MAT
Material
Cast iron
F
Color
Black
OF
Surface
Smooth
L
Length
200 mm
B
Width
200 mm
H
Height
105 mm
HEMIN
Height adjustmant max
90 mm
HEMAX
Height adjustment max
130 mm
BK
Material class
A1 (A1) nicht brennbar
INFO
Product Datasheet
Link
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...